6008NR Series

Single-Row Deep Groove Ball Bearings, With a Snap Ring
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
6008NRC3 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRCM Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NR Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC2 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC2P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC2P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC3P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC3P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC4 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC4P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC4P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC5P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRC5P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRCMP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRCMP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6008NRP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6008NR

Boundary Dimensions

d 40 mm Bore diameter
D 68 mm Outside diameter
B 15 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 18400 N Basic dynamic load rating
C0r 11500 N Basic static load rating

Speeds

Grease 12000 min-1 Grease lubrication
Oil (Oil-bath) 14000 min-1 Oil-bath lubrication

Dimensions

D2 (max.) 74.6 mm Outside diameter of snap ring
f (max.) 1.7 mm Width of snap ring
a (min.) 2.49 mm Distance outer ring from side face to snap ring groove
b (min.) 1.9 mm Width of snap ring groove
D1 (max.) 64.82 mm Diameter of snap ring groove
ro (max.) 0.6 mm Bottom radius of snap ring groove
rN 0.5 mm Chamfer dimension

Abutment and Fillet Dimensions

da (min.) 45 mm Diameter of shaft abutment
da (max.) 47.5 mm Diameter of shaft abutment
Da (max.) 63 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
Dx (min.) 76 mm Diameter of snap ring recess in the housing
Cy (max.) 3.8 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 15.3 Factor

Additional information

z 12 Number of Balls
Dw 7.938 mm Ball Diameter

Mass

(approx.) 0.19 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6008NR 18400 11500 12000 14000 12 7.938 0.313 0.19

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR_NR
NSK Product Type Bearing
Designations 6008NR
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.