6009VVC3

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6009VVC3

Boundary Dimensions

d 45 mm Bore diameter
D 75 mm Outside diameter
B 16 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 23000 N Basic dynamic load rating
C0r 15200 N Basic static load rating

Speeds

Grease 10000 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 50 mm Diameter of shaft abutment
da (max.) 53.5 mm Diameter of shaft abutment
Da (max.) 70 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 15.3 Factor

Additional information

z 13 Number of Balls
Dw 8.731 mm Ball Diameter

Mass

(approx.) 0.241 kg

Properties

Types 60 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields VV: Rubber non-contact seal on both sides
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6009VV 23000 15200 ISO NORMAL CLASS 10000 13 8.731 0.344 0.241

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6009VV
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.