6017NC2P5

Single-Row Deep Groove Ball Bearings, With a Snap Ring Groove
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6017NC2P5

Boundary Dimensions

d 85 mm Bore diameter
D 130 mm Outside diameter
B 22 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 54500 N Basic dynamic load rating
C0r 43000 N Basic static load rating

Speeds

Grease 6000 min-1 Grease lubrication
Oil (Oil-bath) 7100 min-1 Oil-bath lubrication

Dimensions

a (min.) 2.87 mm Distance outer ring from side face to snap ring groove
b (min.) 3.1 mm Width of snap ring groove
D1 (max.) 125.22 mm Diameter of snap ring groove
ro (max.) 0.6 mm Bottom radius of snap ring groove
rN 0.5 mm Chamfer dimension

Abutment and Fillet Dimensions

da (min.) 91.5 mm Diameter of shaft abutment
da (max.) 96 mm Diameter of shaft abutment
Da (max.) 123.5 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
Dx (min.) 141.5 mm Diameter of snap ring recess in the housing
Cy (max.) 5.3 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 15.8 Factor

Additional information

z 15 Number of Balls
Dw 13.494 mm Ball Diameter

Mass

(approx.) 0.918 kg

Properties

Types 60 series
Design N: Snap ring groove in outer ring
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C2
Tolerance ISO CLASS 5
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6017N 54500 43000 ISO CLASS 5 6000 7100 15 13.494 0.531 0.918

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR_N
NSK Product Type Bearing
Designations 6017N
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.