6022 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6022C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6022P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6022

Boundary Dimensions

d 110 mm Bore diameter
D 170 mm Outside diameter
B 28 mm Width
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 93000 N Basic dynamic load rating
C0r 73000 N Basic static load rating

Speeds

Grease 4500 min-1 Grease lubrication
Oil (Oil-bath) 5300 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 119 mm Diameter of shaft abutment
da (max.) 124.5 mm Diameter of shaft abutment
Da (max.) 161 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Calculation factors

fo 15.5 Factor

Additional information

z 13 Number of Balls
Dw 19.05 mm Ball Diameter

Mass

(approx.) 1.94 kg

Properties

Types 60 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6022 93000 73000 4500 5300 13 19.05 0.75 1.94

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6022
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.