6022ZZ Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
6022ZZC3 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZCM Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZ Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC2 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC2P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC2P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC3P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC3P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC4 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC4P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC4P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC5P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZC5P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZCMP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZCMP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6022ZZP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6022ZZ

Boundary Dimensions

d 110 mm Bore diameter
D 170 mm Outside diameter
B 28 mm Width
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 93000 N Basic dynamic load rating
C0r 73000 N Basic static load rating

Speeds

Grease 4500 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 119 mm Diameter of shaft abutment
da (max.) 124.5 mm Diameter of shaft abutment
Da (max.) 161 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Calculation factors

fo 15.5 Factor

Additional information

z 13 Number of Balls
Dw 19.05 mm Ball Diameter

Mass

(approx.) 1.94 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6022ZZ 93000 73000 4500 13 19.05 0.75 1.94

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6022ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.