6040 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6040C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6040P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6040

Boundary Dimensions

d 200 mm Bore diameter
D 310 mm Outside diameter
B 51 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 228000 N Basic dynamic load rating
C0r 226000 N Basic static load rating

Speeds

Grease 1900 min-1 Grease lubrication
Oil (Oil-bath) 2200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 211 mm Diameter of shaft abutment
da (max.) 231.5 mm Diameter of shaft abutment
Da (max.) 299 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Calculation factors

fo 15.6 Factor

Additional information

z 13 Number of Balls
Dw 33.338 mm Ball Diameter

Mass

(approx.) 12 kg

Properties

Types 60 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6040 228000 226000 1900 2200 13 33.338 1.313 12

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6040
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.