6044MC2P6

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6044MC2P6

Boundary Dimensions

d 220 mm Bore diameter
D 340 mm Outside diameter
B 56 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 259000 N Basic dynamic load rating
C0r 271000 N Basic static load rating

Speeds

Grease 1700 min-1 Grease lubrication
Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 233 mm Diameter of shaft abutment
da (max.) 254.5 mm Diameter of shaft abutment
Da (max.) 327 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 15.6 Factor

Additional information

z 13 Number of Balls
Dw 36.512 mm Ball Diameter

Mass

(approx.) 18.6 kg

Properties

Types 60 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C2
Tolerance ISO CLASS 6
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6044 259000 271000 ISO CLASS 6 1700 2000 13 36.512 1.437 18.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6044
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.