6044ZZS Series

Single-Row Deep Groove Ball Bearings
Grouped product items
Parts Number Qty
6044MZZSC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZS Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6044MZZSP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6044ZZS

Boundary Dimensions

d 220 mm Bore diameter
D 340 mm Outside diameter
B 56 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 259000 N Basic dynamic load rating
C0r 271000 N Basic static load rating

Speeds

Grease 1700 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 233 mm Diameter of shaft abutment
da (max.) 254.5 mm Diameter of shaft abutment
Da (max.) 327 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

fo 15.6 Factor

Additional information

z 13 Number of Balls
Dw 36.512 mm Ball Diameter

Mass

(approx.) 18.6 kg

Properties

Types 60 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ZZ: Shield on both sides
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6044ZZS 259000 271000 1700 13 36.512 1.437 18.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6044ZZS
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.