60BER10E

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

60BER10ETYNXV1VSULP4

Boundary Dimensions

BER: 25° Bearing Type
d 60 mm Bore diameter
D 95 mm Outside diameter
B 18 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 18.8 kN Basic Dynamic Load Rating
C0r 13.1 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 16700 min-1 Limiting Speed
Oil (Oil-air) 23500 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 26.9 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 67 mm Diameter of Shaft Abutment
Da(max.) 88 mm Diameter of Housing Abutment
Db(max.) 90 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 22.9 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 85N/μm 0μm
L 378N 172N/μm -10μm
M 775N 224N/μm -18μm

Additional information

1.7 g/brg Recommended Grease Quantities

Mass

0.443 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
60BER10ETYNXV1VSULP4 18.8 13.1 P4: ISO Class 4 16700 23500 0.443

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 60BER10E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.