6204P5

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6204P5

Boundary Dimensions

d 20 mm Bore diameter
D 47 mm Outside diameter
B 14 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 14100 N Basic dynamic load rating
C0r 6600 N Basic static load rating

Speeds

Grease 17000 min-1 Grease lubrication
Oil (Oil-bath) 20000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 25 mm Diameter of shaft abutment
da (max.) 26.5 mm Diameter of shaft abutment
Da (max.) 42 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 13.1 Factor

Additional information

z 8 Number of Balls
Dw 7.938 mm Ball Diameter

Mass

(approx.) 0.107 kg

Properties

Types 62 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance CN
Tolerance ISO CLASS 5
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6204 14100 6600 ISO CLASS 5 17000 20000 8 7.938 0.313 0.107

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6204
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.