6228 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6228C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6228P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6228

Boundary Dimensions

d 140 mm Bore diameter
D 250 mm Outside diameter
B 42 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 183000 N Basic dynamic load rating
C0r 150000 N Basic static load rating

Speeds

Grease 2200 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 153 mm Diameter of shaft abutment
da (max.) 171.5 mm Diameter of shaft abutment
Da (max.) 237 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

fo 14.9 Factor

Additional information

z 10 Number of Balls
Dw 31.75 mm Ball Diameter

Mass

(approx.) 7.68 kg

Properties

Types 62 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6228 183000 150000 2200 2800 10 31.75 1.25 7.68

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6228
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.