6230 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6230C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6230P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6230

Boundary Dimensions

d 150 mm Bore diameter
D 270 mm Outside diameter
B 45 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 194000 N Basic dynamic load rating
C0r 168000 N Basic static load rating

Speeds

Grease 2000 min-1 Grease lubrication
Oil (Oil-bath) 2600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 163 mm Diameter of shaft abutment
da (max.) 186 mm Diameter of shaft abutment
Da (max.) 257 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

fo 15.1 Factor

Additional information

z 11 Number of Balls
Dw 31.75 mm Ball Diameter

Mass

(approx.) 10 kg

Properties

Types 62 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6230 194000 168000 2000 2600 11 31.75 1.25 10

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6230
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.