6232 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6232C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6232P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6232

Boundary Dimensions

d 160 mm Bore diameter
D 290 mm Outside diameter
B 48 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 204000 N Basic dynamic load rating
C0r 186000 N Basic static load rating

Speeds

Grease 1900 min-1 Grease lubrication
Oil (Oil-bath) 2400 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 173 mm Diameter of shaft abutment
da (max.) 202 mm Diameter of shaft abutment
Da (max.) 277 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

fo 15.4 Factor

Additional information

z 12 Number of Balls
Dw 31.75 mm Ball Diameter

Mass

(approx.) 12.8 kg

Properties

Types 62 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6232 204000 186000 1900 2400 12 31.75 1.25 12.8

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6232
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.