6234

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6234C2P5

Boundary Dimensions

d 170 mm Bore diameter
D 310 mm Outside diameter
B 52 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 234000 N Basic dynamic load rating
C0r 224000 N Basic static load rating

Speeds

Grease 1800 min-1 Grease lubrication
Oil (Oil-bath) 2200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 186 mm Diameter of shaft abutment
da (max.) 215 mm Diameter of shaft abutment
Da (max.) 294 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 15.3 Factor

Additional information

z 12 Number of Balls
Dw 34.925 mm Ball Diameter

Mass

(approx.) 15.8 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6234 234000 224000 ISO CLASS 5 1800 2200 12 34.925 1.375 15.8

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6234
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.