6238 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6238C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6238P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6238

Boundary Dimensions

d 190 mm Bore diameter
D 340 mm Outside diameter
B 55 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 280000 N Basic dynamic load rating
C0r 282000 N Basic static load rating

Speeds

Grease 1600 min-1 Grease lubrication
Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 206 mm Diameter of shaft abutment
da (max.) 236 mm Diameter of shaft abutment
Da (max.) 324 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Calculation factors

fo 15 Factor

Additional information

z 11 Number of Balls
Dw 41.275 mm Ball Diameter

Mass

(approx.) 22.3 kg

Properties

Types 62 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6238 280000 282000 1600 2000 11 41.275 1.625 22.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6238
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.