6240 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6240C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6240P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6240

Boundary Dimensions

d 200 mm Bore diameter
D 360 mm Outside diameter
B 58 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 296000 N Basic dynamic load rating
C0r 310000 N Basic static load rating

Speeds

Grease 1500 min-1 Grease lubrication
Oil (Oil-bath) 1800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 216 mm Diameter of shaft abutment
da (max.) 252 mm Diameter of shaft abutment
Da (max.) 344 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Calculation factors

fo 15.2 Factor

Additional information

z 12 Number of Balls
Dw 41.275 mm Ball Diameter

Mass

(approx.) 26.7 kg

Properties

Types 62 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6240 296000 310000 1500 1800 12 41.275 1.625 26.7

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6240
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.