6268MC3

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6268MC3

Boundary Dimensions

d 340 mm Bore diameter
D 620 mm Outside diameter
B 92 mm Width
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 580000 N Basic dynamic load rating
C0r 820000 N Basic static load rating

Speeds

Grease 800 min-1 Grease lubrication
Oil (Oil-bath) 1000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 366 mm Diameter of shaft abutment
Da (max.) 594 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 15.3 Factor

Additional information

z 11 Number of Balls
Dw 69.85 mm Ball Diameter

Mass

(approx.) 129 kg

Properties

Types 62 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6268 580000 820000 ISO NORMAL CLASS 800 1000 11 69.85 2.75 129

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6268
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.