6307ZZ Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
6307ZZC3 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZCM Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZ Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC2 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC2P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC2P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC3P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC3P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC4 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC4P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC4P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC5P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZC5P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZCMP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZCMP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6307ZZP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6307ZZ

Boundary Dimensions

d 35 mm Bore diameter
D 80 mm Outside diameter
B 21 mm Width
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 36500 N Basic dynamic load rating
C0r 19200 N Basic static load rating

Speeds

Grease 10000 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 43 mm Diameter of shaft abutment
da (max.) 47 mm Diameter of shaft abutment
Da (max.) 72 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Calculation factors

fo 13.2 Factor

Additional information

z 8 Number of Balls
Dw 13.494 mm Ball Diameter

Mass

(approx.) 0.464 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6307ZZ 36500 19200 10000 8 13.494 0.531 0.464

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6307ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.