6314 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6314C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6314P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6314

Boundary Dimensions

d 70 mm Bore diameter
D 150 mm Outside diameter
B 35 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 115000 N Basic dynamic load rating
C0r 68000 N Basic static load rating

Speeds

Grease 5300 min-1 Grease lubrication
Oil (Oil-bath) 6300 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 81 mm Diameter of shaft abutment
da (max.) 92 mm Diameter of shaft abutment
Da (max.) 139 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Calculation factors

fo 13.2 Factor

Additional information

z 8 Number of Balls
Dw 25.4 mm Ball Diameter

Mass

(approx.) 2.57 kg

Properties

Types 63 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6314 115000 68000 5300 6300 8 25.4 1 2.57

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6314
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.