6314NR Series

Single-Row Deep Groove Ball Bearings, With a Snap Ring
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
6314NRC3 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRCM Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NR Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC2 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC2P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC2P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC3P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC3P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC4 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC4P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC4P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC5P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRC5P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRCMP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRCMP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6314NRP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6314NR

Boundary Dimensions

d 70 mm Bore diameter
D 150 mm Outside diameter
B 35 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 115000 N Basic dynamic load rating
C0r 68000 N Basic static load rating

Speeds

Grease 5300 min-1 Grease lubrication
Oil (Oil-bath) 6300 min-1 Oil-bath lubrication

Dimensions

D2 (max.) 159.7 mm Outside diameter of snap ring
f (max.) 2.82 mm Width of snap ring
a (min.) 4.9 mm Distance outer ring from side face to snap ring groove
b (min.) 3.1 mm Width of snap ring groove
D1 (max.) 145.24 mm Diameter of snap ring groove
ro (max.) 0.6 mm Bottom radius of snap ring groove
rN 0.5 mm Chamfer dimension

Abutment and Fillet Dimensions

da (min.) 81 mm Diameter of shaft abutment
da (max.) 92 mm Diameter of shaft abutment
Da (max.) 139 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
Dx (min.) 162 mm Diameter of snap ring recess in the housing
Cy (max.) 7.3 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 13.2 Factor

Additional information

z 8 Number of Balls
Dw 25.4 mm Ball Diameter

Mass

(approx.) 2.57 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6314NR 115000 68000 5300 6300 8 25.4 1 2.57

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR_NR
NSK Product Type Bearing
Designations 6314NR
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.