6332 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6332C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6332P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6332

Boundary Dimensions

d 160 mm Bore diameter
D 340 mm Outside diameter
B 68 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 305000 N Basic dynamic load rating
C0r 287000 N Basic static load rating

Speeds

Grease 1700 min-1 Grease lubrication
Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 176 mm Diameter of shaft abutment
da (max.) 215.5 mm Diameter of shaft abutment
Da (max.) 324 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Calculation factors

fo 13.9 Factor

Additional information

z 8 Number of Balls
Dw 50.8 mm Ball Diameter

Mass

(approx.) 26.2 kg

Properties

Types 63 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6332 305000 287000 1700 2000 8 50.8 2 26.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6332
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.