6340 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6340MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6340MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6340

Boundary Dimensions

d 200 mm Bore diameter
D 420 mm Outside diameter
B 80 mm Width
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 415000 N Basic dynamic load rating
C0r 445000 N Basic static load rating

Speeds

Grease 1300 min-1 Grease lubrication
Oil (Oil-bath) 1600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 220 mm Diameter of shaft abutment
Da (max.) 400 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Calculation factors

fo 13.8 Factor

Additional information

z 8 Number of Balls
Dw 63.5 mm Ball Diameter

Mass

(approx.) 55.3 kg

Properties

Types 63 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6340 415000 445000 1300 1600 8 63.5 2.5 55.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6340
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.