639/633

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

639/633

Boundary Dimensions

d 63.5 mm Bore diameter
D 130.175 mm Outside diameter
T 41.275 mm Total width
B 41.275 mm Width of inner ring
C 31.75 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 239000 N Basic dynamic load rating
C0r 263000 N Basic static load rating

Speeds

Grease 2800 min-1 Grease lubrication
Oil (Oil-bath) 3800 min-1 Oil-bath lubrication

Dimensions

a 29.9 mm Effective load center

Abutment and Fillet Dimensions

da 81 mm Diameter of shaft abutment
Da 116 mm Diameter of housing abutment
db 74 mm Diameter of shaft abutment
Db 124 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.36 Constant
Y0 0.91 Axial load Factors
Y1 1.7 Axial load Factors

Mass

CONE (approx.) 1.77 kg
CUP (approx.) 0.712 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 639/633
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.