65BER10HTE34SUHP3+Y3

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

65BER10HTE34SUHP3+Y3

Boundary Dimensions

BER: 25° Bearing Type
d 65 mm Bore diameter
D 100 mm Outside diameter
B 18 mm Width
BN 4.0 mm
SN 10 mm
SB 1.4 mm
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 19.5 kN Basic Dynamic Load Rating
C0r 13.6 kN Basic Static Load Rating

Speeds

Grease 19400 min-1 Limiting Speed
Oil (Oil-air) 30400 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 28.0 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 72 mm Diameter of Shaft Abutment
Da(max.) 93 mm Diameter of Housing Abutment
Db(max.) 95 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 16.8 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 100N/μm 0μm
L 454N 215N/μm -10μm
M 952N 282N/μm -18μm

Additional information

1.8 g/brg Recommended Grease Quantities

Mass

0.447 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
65BER10HTE34SUHP3+Y3 19.5 13.6 P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) 19400 30400 0.447

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 65BER10H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.