65TMP12

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

65TMP12

Boundary Dimensions

d 65 mm Bore diameter
D 100 mm Outside diameter
T,T3 27 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 110000 N Basic dynamic load rating
C0a 325000 N Basic static load rating

Speeds

Grease 950 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Dimensions

Dw 12.5 mm
t 7.25 mm Height shaft washer
d1 100 mm Outside diameter shaft washer
D1 67 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 93 mm Diameter of shaft abutment
Da (max.) 71 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.805 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 65TMP12
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.