68/500 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
68/500MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
68/500MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

68/500

Boundary Dimensions

d 500 mm Bore diameter
D 620 mm Outside diameter
B 56 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 355000 N Basic dynamic load rating
C0r 600000 N Basic static load rating

Speeds

Grease 750 min-1 Grease lubrication
Oil (Oil-bath) 900 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 513 mm Diameter of shaft abutment
Da (max.) 607 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

fo 17.3 Factor

Additional information

z 26 Number of Balls
Dw 36.512 mm Ball Diameter

Mass

(approx.) 37.2 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
68/500 355000 600000 750 900 26 36.512 1.437 37.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 68/500
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.