68/670MC2P5

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

68/670MC2P5

Boundary Dimensions

d 670 mm Bore diameter
D 820 mm Outside diameter
B 69 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 480000 N Basic dynamic load rating
C0r 965000 N Basic static load rating

Speeds

Grease 500 min-1 Grease lubrication
Oil (Oil-bath) 630 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 686 mm Diameter of shaft abutment
Da (max.) 804 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 17.4 Factor

Additional information

z 28 Number of Balls
Dw 44.45 mm Ball Diameter

Mass

(approx.) 75.4 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C2
Tolerance ISO CLASS 5
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
68/670 480000 965000 ISO CLASS 5 500 630 28 44.45 1.75 75.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 68/670
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.