68/670MC3

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

68/670MC3

Boundary Dimensions

d 670 mm Bore diameter
D 820 mm Outside diameter
B 69 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 480000 N Basic dynamic load rating
C0r 965000 N Basic static load rating

Speeds

Grease 500 min-1 Grease lubrication
Oil (Oil-bath) 630 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 686 mm Diameter of shaft abutment
Da (max.) 804 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 17.4 Factor

Additional information

z 28 Number of Balls
Dw 44.45 mm Ball Diameter

Mass

(approx.) 75.4 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
68/670 480000 965000 ISO NORMAL CLASS 500 630 28 44.45 1.75 75.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 68/670
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.