6803DD Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
6803DDC3 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDCM Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DD Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC2 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC2P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC2P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC3P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC3P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC4 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC4P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC4P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC5P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDC5P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDCMP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDCMP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6803DDP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6803DD

Boundary Dimensions

d 17 mm Bore diameter
D 26 mm Outside diameter
B 5 mm Width
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 2890 N Basic dynamic load rating
C0r 1570 N Basic static load rating

Speeds

Grease 15000 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 19 mm Diameter of shaft abutment
da (max.) 19 mm Diameter of shaft abutment
Da (max.) 24 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Calculation factors

fo 15.7 Factor

Additional information

z 13 Number of Balls
Dw 2.778 mm Ball Diameter

Mass

(approx.) 0.007 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6803DD 2890 1570 15000 13 2.778 0.109 0.007

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6803DD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.