6808 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
6808C3 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808CM Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C2 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C2P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C2P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C3P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C3P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C4 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C4P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C4P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C5P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808C5P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808CMP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808CMP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6808P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6808

Boundary Dimensions

d 40 mm Bore diameter
D 52 mm Outside diameter
B 7 mm Width
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 7000 N Basic dynamic load rating
C0r 5550 N Basic static load rating

Speeds

Grease 12000 min-1 Grease lubrication
Oil (Oil-bath) 14000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 42 mm Diameter of shaft abutment
da (max.) 42 mm Diameter of shaft abutment
Da (max.) 50 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Calculation factors

fo 17 Factor

Additional information

z 21 Number of Balls
Dw 3.969 mm Ball Diameter

Mass

(approx.) 0.031 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6808 7000 5550 12000 14000 21 3.969 0.156 0.031

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6808
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.