6815 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6815C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6815P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6815

Boundary Dimensions

d 75 mm Bore diameter
D 95 mm Outside diameter
B 10 mm Width
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 13800 N Basic dynamic load rating
C0r 13900 N Basic static load rating

Speeds

Grease 6300 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 79 mm Diameter of shaft abutment
da (max.) 79.5 mm Diameter of shaft abutment
Da (max.) 91 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Calculation factors

fo 17.3 Factor

Additional information

z 26 Number of Balls
Dw 5.556 mm Ball Diameter

Mass

(approx.) 0.149 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6815 13800 13900 6300 7500 26 5.556 0.219 0.149

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6815
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.