6817VV Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6817VVC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVCM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VV Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVCMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVCMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6817VVP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6817VV

Boundary Dimensions

d 85 mm Bore diameter
D 110 mm Outside diameter
B 13 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 20600 N Basic dynamic load rating
C0r 20000 N Basic static load rating

Speeds

Grease 5600 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 90 mm Diameter of shaft abutment
da (max.) 90.5 mm Diameter of shaft abutment
Da (max.) 105 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Calculation factors

fo 17.1 Factor

Additional information

z 23 Number of Balls
Dw 7.144 mm Ball Diameter

Mass

(approx.) 0.263 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields VV: Rubber non-contact seal on both sides
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6817VV 20600 20000 5600 23 7.144 0.281 0.263

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6817VV
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.