6819DD Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6819DDC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDCM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DD Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDCMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDCMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6819DDP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6819DD

Boundary Dimensions

d 95 mm Bore diameter
D 120 mm Outside diameter
B 13 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 21200 N Basic dynamic load rating
C0r 22000 N Basic static load rating

Speeds

Grease 2800 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 100 mm Diameter of shaft abutment
da (max.) 101.5 mm Diameter of shaft abutment
Da (max.) 115 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Calculation factors

fo 17.2 Factor

Additional information

z 25 Number of Balls
Dw 7.144 mm Ball Diameter

Mass

(approx.) 0.297 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields DD: Rubber contact seal on both sides
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6819DD 21200 22000 2800 25 7.144 0.281 0.297

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6819DD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.