6830N Series

Single-Row Deep Groove Ball Bearings, With a Snap Ring Groove
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
6830NC3 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NCM Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830N Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC2 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC2P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC2P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC3P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC3P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC4 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC4P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC4P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC5P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NC5P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NCMP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NCMP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6830NP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6830N

Boundary Dimensions

d 150 mm Bore diameter
D 190 mm Outside diameter
B 20 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 52500 N Basic dynamic load rating
C0r 58500 N Basic static load rating

Speeds

Grease 3200 min-1 Grease lubrication
Oil (Oil-bath) 3800 min-1 Oil-bath lubrication

Dimensions

a (min.) 3.3 mm Distance outer ring from side face to snap ring groove
b (min.) 1.9 mm Width of snap ring groove
D1 (max.) 186.8 mm Diameter of snap ring groove
ro (max.) 0.6 mm Bottom radius of snap ring groove
rN 0.5 mm Chamfer dimension

Abutment and Fillet Dimensions

da (min.) 156.5 mm Diameter of shaft abutment
da (max.) 160 mm Diameter of shaft abutment
Da (max.) 183.5 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
Dx (min.) 198 mm Diameter of snap ring recess in the housing
Cy (max.) 4.7 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 17.1 Factor

Additional information

z 24 Number of Balls
Dw 11.906 mm Ball Diameter

Mass

(approx.) 1.15 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6830N 52500 58500 3200 3800 24 11.906 0.469 1.15

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR_N
NSK Product Type Bearing
Designations 6830N
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.