6834ZZSC2P6

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6834ZZSC2P6

Boundary Dimensions

d 170 mm Bore diameter
D 215 mm Outside diameter
B 22 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 66000 N Basic dynamic load rating
C0r 75000 N Basic static load rating

Speeds

Grease 2600 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 176.5 mm Diameter of shaft abutment
da (max.) 182 mm Diameter of shaft abutment
Da (max.) 208.5 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 17.1 Factor

Additional information

z 24 Number of Balls
Dw 13.494 mm Ball Diameter

Mass

(approx.) 1.59 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Radial Internal Clearance C2
Tolerance ISO CLASS 6
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6834ZZS 66000 75000 ISO CLASS 6 2600 24 13.494 0.531 1.59

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6834ZZS
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.