6838 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6838C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6838P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6838

Boundary Dimensions

d 190 mm Bore diameter
D 240 mm Outside diameter
B 24 mm Width
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 80500 N Basic dynamic load rating
C0r 93500 N Basic static load rating

Speeds

Grease 2200 min-1 Grease lubrication
Oil (Oil-bath) 2600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 198 mm Diameter of shaft abutment
da (max.) 202.5 mm Diameter of shaft abutment
Da (max.) 232 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Calculation factors

fo 17.1 Factor

Additional information

z 24 Number of Balls
Dw 15.081 mm Ball Diameter

Mass

(approx.) 2.18 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6838 80500 93500 2200 2600 24 15.081 0.594 2.18

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6838
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.