687DD
Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
| Parts Number | |||
|---|---|---|---|
| 687DDMC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series |
|
| Designations | Basic Load Ratings | Radial Internal Clearance | Tolerance Class | Limiting Speeds | Number of Balls | Ball Diameter | Mass | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cr (N) |
C0r (N) |
min |
max |
Grease (min-1) |
Oil (Oil-bath) (min-1) |
(mm) | (inch) | (approx.) (kg) |
||||
| 687DD | 1290 | 510 | ISO NORMAL CLASS | 34000 | 9 | 2 | 0.07874 | 0.00297 | ||||
Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.
| NSK Product Type2 | ESM_MD |
|---|---|
| NSK Product Type | Bearing |
| Designations | 687DD |