6896 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6896MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6896MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6896

Boundary Dimensions

d 480 mm Bore diameter
D 600 mm Outside diameter
B 56 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 350000 N Basic dynamic load rating
C0r 575000 N Basic static load rating

Speeds

Grease 800 min-1 Grease lubrication
Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 493 mm Diameter of shaft abutment
Da (max.) 587 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

fo 17.2 Factor

Additional information

z 25 Number of Balls
Dw 36.512 mm Ball Diameter

Mass

(approx.) 35.4 kg

Properties

Types 68 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6896 350000 575000 800 950 25 36.512 1.437 35.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6896
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.