69/670 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
69/670MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
69/670MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

69/670

Boundary Dimensions

d 670 mm Bore diameter
D 900 mm Outside diameter
B 103 mm Width
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 740000 N Basic dynamic load rating
C0r 1460000 N Basic static load rating

Speeds

Grease 480 min-1 Grease lubrication
Oil (Oil-bath) 560 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 696 mm Diameter of shaft abutment
Da (max.) 874 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet

Calculation factors

fo 16.7 Factor

Additional information

z 18 Number of Balls
Dw 69.85 mm Ball Diameter

Mass

(approx.) 181 kg

Properties

Types 69 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
69/670 740000 1460000 480 560 18 69.85 2.75 181

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 69/670
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.