69/710

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

69/710MC2

Boundary Dimensions

d 710 mm Bore diameter
D 950 mm Outside diameter
B 106 mm Width
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 785000 N Basic dynamic load rating
C0r 1640000 N Basic static load rating

Speeds

Grease 450 min-1 Grease lubrication
Oil (Oil-bath) 530 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 736 mm Diameter of shaft abutment
Da (max.) 924 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 16.8 Factor

Additional information

z 20 Number of Balls
Dw 69.85 mm Ball Diameter

Mass

(approx.) 208 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
69/710 785000 1640000 ISO NORMAL CLASS 450 530 20 69.85 2.75 208

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 69/710
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.