69/800MC2

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

69/800MC2

Boundary Dimensions

d 800 mm Bore diameter
D 1060 mm Outside diameter
B 115 mm Width
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 910000 N Basic dynamic load rating
C0r 2050000 N Basic static load rating

Speeds

Grease 380 min-1 Grease lubrication
Oil (Oil-bath) 450 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 826 mm Diameter of shaft abutment
Da (max.) 1034 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 16.8 Factor

Mass

(approx.) 275 kg

Properties

Types 69 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C2
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
69/800 910000 2050000 ISO NORMAL CLASS 380 450 275

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 69/800
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.