6901NC3

Single-Row Deep Groove Ball Bearings, With a Snap Ring Groove
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

6901NC3

Boundary Dimensions

d 12 mm Bore diameter
D 24 mm Outside diameter
B 6 mm Width
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 3200 N Basic dynamic load rating
C0r 1460 N Basic static load rating

Speeds

Grease 30000 min-1 Grease lubrication
Oil (Oil-bath) 36000 min-1 Oil-bath lubrication

Dimensions

a (min.) 1.05 mm Distance outer ring from side face to snap ring groove
b (min.) 0.8 mm Width of snap ring groove
D1 (max.) 22.8 mm Diameter of snap ring groove
ro (max.) 0.2 mm Bottom radius of snap ring groove
rN 0.2 mm Chamfer dimension

Abutment and Fillet Dimensions

da (min.) 14 mm Diameter of shaft abutment
da (max.) 14.5 mm Diameter of shaft abutment
Da (max.) 22 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet
Dx (min.) 27.5 mm Diameter of snap ring recess in the housing
Cy (max.) 1.5 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 14.5 Factor

Additional information

z 10 Number of Balls
Dw 3.175 mm Ball Diameter

Mass

(approx.) 0.01 kg

Properties

Types 69 series
Design N: Snap ring groove in outer ring
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance C3
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6901N 3200 1460 ISO NORMAL CLASS 30000 36000 10 3.175 0.125 0.01

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR_N
NSK Product Type Bearing
Designations 6901N
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.