6918NR Series

Single-Row Deep Groove Ball Bearings, With a Snap Ring
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
6918NRC3 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRCM Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NR Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC2 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC2P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC2P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC3P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC3P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC4 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC4P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC4P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC5P5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRC5P6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRCMP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRCMP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRP5 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
6918NRP6 Single-Row Deep Groove Ball Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6918NR

Boundary Dimensions

d 90 mm Bore diameter
D 125 mm Outside diameter
B 18 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 36000 N Basic dynamic load rating
C0r 31500 N Basic static load rating

Speeds

Grease 5000 min-1 Grease lubrication
Oil (Oil-bath) 6000 min-1 Oil-bath lubrication

Dimensions

D2 (max.) 130.7 mm Outside diameter of snap ring
f (max.) 1.12 mm Width of snap ring
a (min.) 3.3 mm Distance outer ring from side face to snap ring groove
b (min.) 1.3 mm Width of snap ring groove
D1 (max.) 122.6 mm Diameter of snap ring groove
ro (max.) 0.4 mm Bottom radius of snap ring groove
rN 0.5 mm Chamfer dimension

Abutment and Fillet Dimensions

da (min.) 96.5 mm Diameter of shaft abutment
da (max.) 98.5 mm Diameter of shaft abutment
Da (max.) 118.5 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
Dx (min.) 132 mm Diameter of snap ring recess in the housing
Cy (max.) 4.1 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 16.5 Factor

Additional information

z 18 Number of Balls
Dw 10.319 mm Ball Diameter

Mass

(approx.) 0.585 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6918NR 36000 31500 5000 6000 18 10.319 0.406 0.585

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR_NR
NSK Product Type Bearing
Designations 6918NR
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.