6928 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6928C3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928CM Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928C5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928CMP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928CMP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6928P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6928

Boundary Dimensions

d 140 mm Bore diameter
D 190 mm Outside diameter
B 24 mm Width
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 73500 N Basic dynamic load rating
C0r 72000 N Basic static load rating

Speeds

Grease 3200 min-1 Grease lubrication
Oil (Oil-bath) 3800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 148 mm Diameter of shaft abutment
da (max.) 153.5 mm Diameter of shaft abutment
Da (max.) 182 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Calculation factors

fo 16.6 Factor

Additional information

z 19 Number of Balls
Dw 15.081 mm Ball Diameter

Mass

(approx.) 1.67 kg

Properties

Types 69 series
Design ( ): None-N, NR
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6928 73500 72000 3200 3800 19 15.081 0.594 1.67

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6928
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.