6972 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6972MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6972MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6972

Boundary Dimensions

d 360 mm Bore diameter
D 480 mm Outside diameter
B 56 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 310000 N Basic dynamic load rating
C0r 425000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 1300 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 373 mm Diameter of shaft abutment
Da (max.) 467 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Calculation factors

fo 16.7 Factor

Additional information

z 19 Number of Balls
Dw 36.512 mm Ball Diameter

Mass

(approx.) 27.9 kg

Properties

Types 69 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6972 310000 425000 1100 1300 19 36.512 1.437 27.9

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6972
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.