6992 Series

Single-Row Deep Groove Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
6992MC3 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992M Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC2 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC2P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC2P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC3P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC3P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC4 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC4P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC4P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC5P5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MC5P6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MP5 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
6992MP6 Single-Row Deep Groove Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

6992

Boundary Dimensions

d 460 mm Bore diameter
D 620 mm Outside diameter
B 74 mm Width
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 450000 N Basic dynamic load rating
C0r 720000 N Basic static load rating

Speeds

Grease 800 min-1 Grease lubrication
Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 476 mm Diameter of shaft abutment
Da (max.) 604 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Calculation factors

fo 16.7 Factor

Additional information

z 19 Number of Balls
Dw 47.625 mm Ball Diameter

Mass

(approx.) 62.6 kg

Properties

Types 69 series
Design ( ): None-N, NR
Cage M: Machined brass cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
6992 450000 720000 800 950 19 47.625 1.875 62.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Designations 6992
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.