The store will not work correctly when cookies are disabled.
Standard Series High Precision Angular Contact Ball Bearings
| Parts Number |
|
Qty |
|
|
7004A5SN24TRSUELP5
Standard Series High Precision Angular Contact Ball Bearings
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Parts Number
Boundary Dimensions
|
d
|
20 |
mm |
Bore diameter |
|
D
|
42 |
mm |
Outside diameter |
|
B
|
12 |
mm |
Width |
|
r(min.)
|
0.6 |
mm |
Chamfer Dimension |
|
r1(min.)
|
0.3 |
mm |
Chamfer Dimension |
Basic Load Ratings
|
Cr
|
13.5 |
kN |
Basic Dynamic Load Rating |
|
C0r
|
6.05 |
kN |
Basic Static Load Rating |
Speeds
|
Grease
|
42000 |
min-1 |
Limiting Speed |
|
Oil (Oil-air)
|
63000 |
min-1 |
Limiting Speed |
Dimensions
|
|
A5: 25° |
|
Contact Angle |
|
a
|
13.2 |
mm |
Effective Load Center |
Abutment and Fillet Dimensions
|
da(min.)
|
25 |
mm |
Diameter of Shaft Abutment |
|
Da(max.)
|
37 |
mm |
Diameter of Housing Abutment |
|
Db(max.)
|
39.5 |
mm |
Diameter of Housing Abutment |
|
ra(max.)
|
0.6 |
mm |
Radius of Shaft or Housing Fillet |
|
rb(max.)
|
0.3 |
mm |
Radius of Shaft or Housing Fillet |
Performance
Preload,Rigidity(DB and DF arrangement)
|
Preload |
Axial Rigidity |
Measured axial clearance |
| EL |
38N |
58N/μm |
-1μm |
| L |
90N |
79N/μm |
-4μm |
| M |
234N |
113N/μm |
-10μm |
| H |
465N |
149N/μm |
-17μm |
Additional information
Mass
|
|
Designations |
Basic Load Ratings |
Axial Internal Clearance |
Accuracy |
Limiting Speeds |
Mass |
Cr
|
C0r
|
|
min
|
max
|
Grease (min-1) |
Oil (Oil-air) (min-1) |
(kg) |
|
7004A5SN24TRSUELP5 |
13.5 |
6.05 |
|
|
|
P5: ISO Class 5 |
42000 |
63000 |
0.060 |
You can use this service by registering as a member.
More Information
| NSK Product Type2 |
SP_ACBB_ST_A5 |
| NSK Product Type |
Super Precision Bearing |
| Designations |
7004A5SN24 |
Copyright © 2013-present Magento, Inc. All rights reserved.