7007A5SN24TRV1VSUHP4Y

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7007A5SN24TRV1VSUHP4Y

Boundary Dimensions

d 35 mm Bore diameter
D 62 mm Outside diameter
B 14 mm Width
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 22.8 kN Basic Dynamic Load Rating
C0r 12.4 kN Basic Static Load Rating

Speeds

Grease 25800 min-1 Limiting Speed
Oil (Oil-air) 38800 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 18.3 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 41 mm Diameter of Shaft Abutment
Da(max.) 56 mm Diameter of Housing Abutment
Db(max.) 57 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 13.5 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 70N 89N/μm -1μm
L 177N 124N/μm -5μm
M 439N 174N/μm -12μm
H 897N 233N/μm -21μm

Additional information

0.91 g/brg Recommended Grease Quantities

Mass

0.133 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7007A5SN24TRV1VSUHP4Y 22.8 12.4 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 25800 38800 0.133

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7007A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.