7008A5SN24TRV1VSUMP4Y

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7008A5SN24TRV1VSUMP4Y

Boundary Dimensions

d 40 mm Bore diameter
D 68 mm Outside diameter
B 15 mm Width
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 24.4 kN Basic Dynamic Load Rating
C0r 14.3 kN Basic Static Load Rating

Speeds

Grease 24100 min-1 Limiting Speed
Oil (Oil-air) 36200 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 20.1 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 46 mm Diameter of Shaft Abutment
Da(max.) 62 mm Diameter of Housing Abutment
Db(max.) 63 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 14.2 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 98N 108N/μm -2μm
L 225N 147N/μm -6μm
M 483N 195N/μm -12μm
H 998N 262N/μm -21μm

Additional information

1.1 g/brg Recommended Grease Quantities

Mass

0.167 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7008A5SN24TRV1VSUMP4Y 24.4 14.3 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 24100 36200 0.167

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7008A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.