7009AWDBP5

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7009AWDBP5

Boundary Dimensions

d 45 mm Bore diameter
D 75 mm Outside diameter
2B 32 mm Width 2B
r (min.) 1 mm Chamfer dimension
r1 (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 41500 N Basic dynamic load rating
C0r 37500 N Basic static load rating

Speeds

Grease 6000 min-1 Grease lubrication
Oil (Oil-bath) 8500 min-1 Oil-bath lubrication

Dimensions

a0 50.6 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 51 mm Diameter of shaft abutment
rb (max.) 0.6 mm Radius of fillet
Db (max.) 70 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.5 kg

Properties

Types 70 series
Contact angle A: 30°
Arrangement DB: Back-to-back arrangement
Axial Internal Clearance (CN)
Tolerance ISO CLASS 5
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7009AWDB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.